AR0144AT: 1/4" 1.0 MP Global Shutter CMOS Image Sensor

Description: The AR0144AT is a 1/4-inch 1.0 Mp CMOS digital ima...
  • The AR0144AT is a 1/4-inch 1.0 Mp CMOS digital image sensor with an active-pixel array of 1280 (H) × 800 (V). It incorporates a new innovative global shutter pixel design optimized for accurate and fast capture of moving scenes. The sensor produces clear, low noise images in both low-light and bright scenes. It includes sophisticated camera functions such as auto exposure control, windowing, row skip mode, column-skip mode, pixel-binning and both video and single frame modes. It is programmable through a simple two-wire serial interface. The AR0144AT produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including automotive in-cabin systems.
  • Features
  • Superior Low-light and IR Performance
  • HD Video (720p60)
  • 2-Lane MIPI or Parallel data interface
  • Automatic Black Level Calibration (ABLC)
  • Programmable Control for Region Of Interest (ROI)
  • Horizontal and Vertical Mirroring, Windowing and Pixel Binning
  • On-chip Auto Exposure Control for Any Programmable ROI
  • On-chip Slave or Trigger Mode for Synchronization
  • Built in Strobe Control
  • On-chip Phase Lock Loop (PLL)
  • Applications
  • Automotive In-Cabin / Driver Monitoring System
  • Technical Documentation & Design Resources
    Availability and Samples
    AR0144ATSM20XUD20
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1/4" 1.0 MP Global Shutter CMOS Image Sensor, Mono, 20 degree CRA, Bare Die
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:1,628
  • AR0144ATSM20XUEA0-DPBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1/4" 1.0 MP Global Shutter CMOS Image Sensor, Mono, 20 degree CRA, iBGA, Dry Pack with Protective Film, Double side BBAR glass
  • Package Type: IBGA-63
  • Package Case Outline: 503BP
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0144ATSM20XUEA0-DRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1/4" 1.0 MP Global Shutter CMOS Image Sensor, Mono, 20 degree CRA, iBGA, Dry Pack without Protective Film, Double side BBAR glass
  • Package Type: IBGA-63
  • Package Case Outline: 503BP
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:4,160
  • AR0144ATSM20XUEA0-TPBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1/4" 1.0 MP Global Shutter CMOS Image Sensor, Mono, 20 degree CRA, iBGA, Tape & Reel with Protective Film, Double side BBAR glass
  • Package Type: IBGA-63
  • Package Case Outline: 503BP
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • AR0144ATSM20XUEA0-TRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1/4" 1.0 MP Global Shutter CMOS Image Sensor, Mono, 20 degree CRA, iBGA, Tape & Reel without Protective Film, Double side BBAR glass
  • Package Type: IBGA-63
  • Package Case Outline: 503BP
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Specifications
  • Type:  
  • Megapixels:
  • Frame Rate (fps): 60 
  • Optical Format: 1/4 inch 
  • Shutter Type: Global Shutter 
  • Pixel Size (µm): 3.0 x 3.0 
  • Output Interface: Parallel  MIPI 
  • Color: Mono 
  • Package Type: IBGA-63 
  • ON Semiconductor Full Web Site