AR0330CM: CMOS Image Sensor, 3 MP, 1/3"

Description: ON Semiconductor's focus on pixel performance exce...
  • ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior color accuracy, low-light sensitivity, and low noise level. This cost-effective CMOS imaging solution enables high speed image capture capabilities, and includes variable functions, including gain, frame rate, and exposure while maintaining low power consumption.
  • Features
  • 2.2 µm pixel with ON Semiconductor A-Pix™ technology
  • Full HD support at 60 fps (2304H x 1296V) for maximum video performance
  • Superior low-light performance
  • 3.4Mp (3:2) and 3.15 Mp (4:3)still images
  • Support for external mechanical shutter
  • Support for external LED or Xenon flash
  • Data interfaces: four-lane serial high-speed pixel
    interface (HiSPi™) differential signaling (SLVS), four-lane serial MIPI interface, Parallel
  • On-chip phase-locked loop (PLL) oscillator
  • Simple two-wire serial interface
  • Auto black level calibration
  • 12-to-10 bit output A-Law compression
  • Slave mode for precise frame-rate control and for synchronizing two sensors
  • Applications
  • Security
  • Camera
  • End Products
  • Video Camcorders
  • Web Cameras
  • Video Conference Cameras
  • Security Cameras
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AR0330CM1C00SHAA0-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 3 MP, 1/3", 0 Deg CRA, HiSpi, MIPI, CLCC, Tray, Protective Film
  • Package Type: CLCC-48
  • Package Case Outline: 848AU
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1520
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:7,767
  • AR0330CM1C00SHAA0-DP1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 3 MP, 1/3", 0 Deg CRA, HiSpi, MIPI, CLCC, Tray, Protective Film Low MOQ
  • Package Type: CLCC-48
  • Package Case Outline: 848AU
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 152
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • ON Semiconductor:4,009
  • AR0330CM1C00SHAA0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 3 MP, 1/3", 0 Deg CRA, HiSpi, MIPI, CLCC, Tray, No Protective Film
  • Package Type: CLCC-48
  • Package Case Outline: 848AU
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1520
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:8,424
  • AR0330CM1C00SHAA0-DR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 3 MP, 1/3", 0 Deg CRA, HiSpi, MIPI, CLCC, Tray, No Protective Film Low MOQ
  • Package Type: CLCC-48
  • Package Case Outline: 848AU
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 152
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:6,462
  • AR0330CM1C00SHAA0-TP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 3 MP, 1/3", 0 Deg CRA, HiSpi, MIPI, CLCC, Tape & Reel, Protective Film
  • Package Type: CLCC-48
  • Package Case Outline: 848AU
  • MSL: 4
  • Container Type: REEL
  • Container Qty: 2000
  • AR0330CM1C00SHKA0-CP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 3 MP, 1/3", 0 Deg CRA, HiSpi, MIPI, CSP, Tray, Protective Film
  • Package Type: ODCSP-64
  • Package Case Outline: 570BG
  • MSL: 5
  • Container Type: JTRAY
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:1,000
  • AR0330CM1C00SHKA0-CR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 3 MP, 1/3", 0 Deg CRA, HiSpi, MIPI, CSP, Tray, No Protective Film
  • Package Type: ODCSP-64
  • Package Case Outline: 570BG
  • MSL: 5
  • Container Type: JTRAY
  • Container Qty: 2000
  • AR0330CM1C12SHAA0-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 3 MP, 1/3", 12 Deg CRA, HiSpi, MIPI, CLCC, Tray, Protective Film
  • Package Type: CLCC-48
  • Package Case Outline: 848AU
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1520
  • AR0330CM1C12SHAA0-DP1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 3 MP, 1/3", 12 Deg CRA, HiSpi, MIPI, CLCC, Tray, Protective Film Low MOQ
  • Package Type: CLCC-48
  • Package Case Outline: 848AU
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 152
  • AR0330CM1C12SHAA0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 3 MP, 1/3", 12 Deg CRA, HiSpi, MIPI, CLCC, Tray, No Protective Film
  • Package Type: CLCC-48
  • Package Case Outline: 848AU
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1520
  • AR0330CM1C12SHAA0-DR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 3 MP, 1/3", 12 Deg CRA, HiSpi, MIPI, CLCC, Tray, No Protective Film Low MOQ
  • Package Type: CLCC-48
  • Package Case Outline: 848AU
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 152
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:13,061
  • AR0330CM1C12SHKA0-CP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 3 MP, 1/3", 12 Deg CRA, HiSpi, MIPI, CSP, Tray, Protective Film
  • Package Type: ODCSP-64
  • Package Case Outline: 570BH
  • MSL: 5
  • Container Type: JTRAY
  • Container Qty: 2000
  • AR0330CM1C12SHKA0-CR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 3 MP, 1/3", 12 Deg CRA, HiSpi, MIPI, CSP, Tray, No Protective Film
  • Package Type: ODCSP-64
  • Package Case Outline: 570BH
  • MSL: 5
  • Container Type: JTRAY
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:4,000
  • AR0330CM1C12SUD20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 3 MP, 1/3", 12 Deg CRA, HiSpi, MIPI, Parallel, Recon Die
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:6,527
  • AR0330CM1C21SHKA0-CP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 3 MP, 1/3", 21 Deg CRA, HiSpi, MIPI, CSP, Tray, Protective Film
  • Package Type: ODCSP-64
  • Package Case Outline: 570BJ
  • MSL: 5
  • Container Type: JTRAY
  • Container Qty: 2000
  • AR0330CM1C21SHKA0-CR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 3 MP, 1/3", 21 Deg CRA, HiSpi, MIPI, CSP, Tray, No Protective Film
  • Package Type: ODCSP-64
  • Package Case Outline: 570BJ
  • MSL: 5
  • Container Type: JTRAY
  • Container Qty: 2000
  • AR0330CM1C21SUD20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 3 MP, 1/3", 21 Deg CRA, HiSpi, MIPI, Parallel, Recon Die
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:13,836
  • AR0330CM1C25SUD20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 3 MP, 1/3", 25 Deg CRA, HiSpi, MIPI, Parallel, Recon Die
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:12,773
  • Specifications
  • Type: CMOS 
  • Megapixels: 3.5 
  • Frame Rate (fps): 60 
  • Optical Format: 1/3 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 2.2 x 2.2 
  • Output Interface: Multi 
  • Color: RGB 
  • Package Type: CLCC-48  ODCSP-64 
  • ON Semiconductor Full Web Site