AR0431: CMOS Image Sensor, 4 MP, 1/3.2", Near Infra-Red Enhancement

Description:

The ON Semiconductor AR0431 is a stacked 1/3.2-...

  • The ON Semiconductor AR0431 is a stacked 1/3.2-inch BSI CMOS active -pixel digital image sensor with a pixel array of 2312H x 1746V. The AR0431 has been designed for IoT and security cameras. AR0431 can provide high quality imaging for both day and night lighting conditions perfect for security cameras. It has the ability to record at 120 fps delivering slow motion capable video which can use zoom and retain the resolution quality which is perfect for wearable devices.

  • Features
  • 4 MP at 120 frames per second - Slow Motion video capability
  • High linear full well - Great natural dynamic range for challenging lighting conditions
  • Low power operation and special monitoring mode - Power savings, heat savings while fully active or while always on.
  • 1/3-inch optical format - Standard compact sensor size to fit into many IoT type applications
  • Sensor Synchronization - Allows for multiple camera synchronization for 360 degree cameras or longer range depth solutions
  • Latest stacked pixel technology - Compact sensor size and leading color performance
  • Near Infra-red enhancement - Save power and cost for using less NIR LEDs
  • Applications
  • 4 MP CMOS Imaging sensor for consumer and industrial end products.
  • End Products
  • IoT Camera
  • Wearable Camera
  • Security Camera
  • AR/VR/MR Camera
  • Technical Documentation & Design Resources
    Availability and Samples
    AR0431CSSC14SMRA0-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 4 MP, 1/3.2", Near Infra-Red Enhancement, Color 14 Deg CRA mPLCC with Protective Film Tray
  • Package Type: mPLCC-48
  • Package Case Outline: 776AZ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • AR0431CSSC14SMRA0-DP1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 4 MP, 1/3.2", Near Infra-Red Enhancement, Color 14 Deg CRA mPLCC with Protective Film Tray Low MOQ
  • Package Type: mPLCC-48
  • Package Case Outline: 776AZ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • AR0431CSSC14SMRA0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 4 MP, 1/3.2", Near Infra-Red Enhancement, Color 14 Deg CRA mPLCC with No Protective Film Tray
  • Package Type: mPLCC-48
  • Package Case Outline: 776AZ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • AR0431CSSC14SMRA0-DR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 4 MP, 1/3.2", Near Infra-Red Enhancement, Color 14 Deg CRA mPLCC with No Protective Film Tray Low MOQ
  • Package Type: mPLCC-48
  • Package Case Outline: 776AZ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • Specifications
  • Type: CMOS 
  • Megapixels:
  • Frame Rate (fps): 120 
  • Optical Format: 1/3.2 inch 
  • Shutter Type: Rolling 
  • Pixel Size (µm): 2.0 x 2.0 
  • Output Interface: MIPI 
  • Color: RGB 
  • Package Type: mPLCC-48 
  • ON Semiconductor Full Web Site