AR0521: CMOS Image Sensor, 5.1 MP, 1/2.5"

Description: The AR0521 is a 1/2.5−inch CMOS digital image sens...
  • The AR0521 is a 1/2.5−inch CMOS digital image sensor with an active−pixel array of 2592 (H) x 1944 (V). It captures images in either linear or high dynamic range modes with a rolling−shutter readout, and includes sophisticated camera functions such as binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range performance, with line interleaved T1/T2 read out to support off chip HDR in an ISP chip. The AR0521 produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a security applications.
  • Features
  • 5 Mp at 60 fps for Excellent Video Performance
  • Small Optical Format (1/2.5−inch)
  • 1440p Mode for 16:9 Video
  • Superior Low−light Performance
  • 2.2 m Back Side Illuminated Pixel Technology
  • Supports Line Interleaved T1/T2 Readout to Enable HDR Processing in ISP Chip
  • Support for External Mechanical Shutter
  • On−chip Phase−locked Loop (PLL) Oscillator
  • Integrated Color and Lens Shading Correction
  • Slave Mode for Precise Frame−rate Control
  • Data Interfaces: ♦ HiSPi (SLVS) − 4 Lanes ♦ MIPI CSI−2 − 4 Lanes
  • Auto Black Level Calibration
  • High−speed Configurable Context Switching
  • Temperature Sensor
  • Fast Mode Plus Compatible 2 Wire Interface
  • Applications
  • Video Surveillance
  • High Dynamic Range Imaging
  • End Products
  • Security Camera
  • Action camera
  • Car DVR
  • Technical Documentation & Design Resources
    Availability and Samples
    AR0521SR2C09SURA0-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 5.1 MP, 1/2.5", Color, 9 Degree CRA, mPLCC, w/Protective Film
  • Package Type: PLCC-52
  • Package Case Outline: 776AW
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1680
  • AR0521SR2C09SURA0-DP1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 5.1 MP, 1/2.5", Color, 9 Degree CRA, mPLCC, w/Protective Film Low MOQ
  • Package Type: PLCC-52
  • Package Case Outline: 776AW
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 168
  • AR0521SR2C09SURA0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 5.1 MP, 1/2.5", Color, 9 Degree CRA, mPLCC
  • Package Type: PLCC-52
  • Package Case Outline: 776AW
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1680
  • AR0521SR2C09SURA0-DR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 5.1 MP, 1/2.5", Color, 9 Degree CRA, mPLCC, Low MOQ
  • Package Type: PLCC-52
  • Package Case Outline: 776AW
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 168
  • AR0521SR2M09SURA0-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 5.1 MP, 1/2.5", Mono, 9 Degree CRA, mPLCC, w/Protective Film
  • Package Type: PLCC-52
  • Package Case Outline: 776AW
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1680
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:6,720
  • AR0521SR2M09SURA0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 5.1 MP, 1/2.5", Mono, 9 Degree CRA, mPLCC
  • Package Type: PLCC-52
  • Package Case Outline: 776AW
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1680
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:13,440
  • Specifications
  • Type: CMOS   
  • Megapixels: 5.1   
  • Frame Rate (fps): 60   
  • Optical Format: 1/2.5 inch   
  • Shutter Type: Electronic Rolling and Global Reset Release   
  • Pixel Size (µm): 2.2 x 2.2   
  • Output Interface: Multi   
  • Color: RGB    Mono 
  • Package Type: PLCC-52 
  • ON Semiconductor Full Web Site