AR0522: CMOS Image Sensor, 5.1 MP, 1/2.5", Near Infra-Red Enhancement

Description: The AR0522 is a 1/2.5−inch CMOS digital image sens...
  • The AR0522 is a 1/2.5−inch CMOS digital image sensor with an active−pixel array of 2592 (H) x 1944 (V). It captures images in either linear or high dynamic range modes with a rolling−shutter readout, and includes sophisticated camera functions such as binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range performance, with line interleaved T1/T2 read out to support off chip HDR in an ISP chip. The AR0522 produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for wide range of applications.
  • Features
  • 5 Mp at 60 fps for Excellent Video Performance
  • Small Optical Format (1/2.5−inch)
  • Color Filter Array : RGB and Monochrome
  • 1440p Mode for 16:9 Video
  • Superior Low−light Performance
  • 2.2 m Back Side Illuminated Pixel Technology
  • Supports Line Interleaved T1/T2 Readout to Enable HDR Processing in ISP Chip
  • Support for External Mechanical Shutter
  • On−chip Phase−locked Loop (PLL) Oscillator
  • Integrated Color and Lens Shading Correction
  • Slave Mode for Precise Frame−rate Control
  • Data Interfaces: ♦ HiSPi (SLVS) − 4 Lanes ♦ MIPI CSI−2 − 4 Lanes
  • Auto Black Level Calibration
  • High−speed Configurable Context Switching
  • Temperature Sensor
  • Fast Mode Plus Compatible 2 Wire Interface
  • Near Infra-Red Enhancement
  • Applications
  • Video Surveillance
  • High Dynamic Range Imaging
  • Machine Vision
  • End Products
  • Security camera
  • Action camera
  • Hunting camera
  • Body camera
  • Car DVR
  • Industrial camera
  • Technical Documentation & Design Resources
    Availability and Samples
    AR0522SRSC09SURA0-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 5.1 MP, 1/2.5", Near Infra-Red Enhancement, 5Mp 1/2.5" Image Sensor, RGB, 9 deg CRA, mPLCC, multi output, Drypack with protective film
  • Package Type: PLCC-52
  • Package Case Outline: 776AW
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1680
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • AR0522SRSC09SURA0-DP-E
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 5.1 MP, 1/2.5", Near Infra-Red Enhancement, 5Mp 1/2.5" Image Sensor, RGB, 9 deg CRA, mPLCC, multi output, Drypack with protective film
  • Package Type: PLCC-52
  • Package Case Outline: 776AW
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0522SRSC09SURA0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 5.1 MP, 1/2.5", Near Infra-Red Enhancement, 5Mp 1/2.5" Image Sensor, RGB, 9 deg CRA, mPLCC, multi output, Drypack
  • Package Type: PLCC-52
  • Package Case Outline: 776AW
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1680
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • AR0522SRSC09SURA0-DR-E
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 5.1 MP, 1/2.5", Near Infra-Red Enhancement, 5Mp 1/2.5" Image Sensor, RGB, 9 deg CRA, mPLCC, multi output, Drypack
  • Package Type: PLCC-52
  • Package Case Outline: 776AW
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0522SRSM09SURA0-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 5.1 MP, 1/2.5", Near Infra-Red Enhancement, 5Mp 1/2.5" Image Sensor, Mono, 9 deg CRA, mPLCC, multi output, Drypack with protective film
  • Package Type: PLCC-52
  • Package Case Outline: 776AW
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1680
  • AR0522SRSM09SURA0-DP-E
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 5.1 MP, 1/2.5", Near Infra-Red Enhancement, 5Mp 1/2.5" Image Sensor, Mono, 9 deg CRA, mPLCC, multi output, Drypack with protective film
  • Package Type: PLCC-52
  • Package Case Outline: 776AW
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0522SRSM09SURA0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 5.1 MP, 1/2.5", Near Infra-Red Enhancement, 5Mp 1/2.5" Image Sensor, Mono, 9 deg CRA, mPLCC, multi output, Drypack
  • Package Type: PLCC-52
  • Package Case Outline: 776AW
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1680
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • AR0522SRSM09SURA0-DR-E
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 5.1 MP, 1/2.5", Near Infra-Red Enhancement, 5Mp 1/2.5" Image Sensor, Mono, 9 deg CRA, mPLCC, multi output, Drypack
  • Package Type: PLCC-52
  • Package Case Outline: 776AW
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1
  • Specifications
  • Type: CMOS 
  • Megapixels: 5.1 
  • Frame Rate (fps): 60 
  • Optical Format: 1/2.5 inch 
  • Shutter Type: Rolling 
  • Pixel Size (µm): 2.2 x 2.2 
  • Output Interface: Multi 
  • Color: RGB  Mono 
  • Package Type: PLCC-52 
  • ON Semiconductor Full Web Site