AR1337: CMOS Imaging Sensor, 13 MP, with SuperPD™ PDAF Technology

Description: The AR1337 is a 13 MP CMOS imaging sensor featurin...
  • The AR1337 is a 13 MP CMOS imaging sensor featuring SuperPD™ PDAF technology. This advanced sensor has unique PDAF micro-lens and PDAF pattern technology which gives it superior AF performance especially in low light. Built with 1.1µm pixels providing an industry standard 1/3.2” optical format gives AR1337 the right size for high volume designs. Image Quality is driven by leading quantum efficiency and sensitivity while maintaining low read noise. This combination delivers excellent images in bright day light or low indoor lighting conditions. AR1337 runs at 13 MP at 30 frames per second and also supports 4k2k video at 30 frames per second and Full HD 1080P video up to 60 frames per second.
  • Features
  • SuperPD™ PDAF technology - Leading low light auto focus performance
  • Unique PDAF pattern and micro-lens technologies - High accuracy Phase Detect Auto Focus (PDAF) functionality
  • On-chip bad pixel correction and AF calculations - Simplified camera module integrator calibration and integration to backend application processors
  • High Quantum Efficiency and Sensitivity with Low read noise - Superior image quality especially in low light
  • Applications
  • Smartphone Camera
  • Tablet Camera
  • End Products
  • Smartphone
  • Tablet
  • Technical Documentation & Design Resources
    Availability and Samples
    AR1337CSSC32SMD10
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Imaging Sensor, 13 MP, with SuperPD™ PDAF Technology, Color 32 deg CRA Bare Die 200um backgrind
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:196
  • Specifications
  • Type: CMOS 
  • Megapixels: 13 
  • Frame Rate (fps): 13MP 30, 4K2K 30, 1080P 60 
  • Optical Format: 1/3 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 1.1 x 1.1 
  • Output Interface: MIPI 
  • Color: Bayer Color 
  • ON Semiconductor Full Web Site