BAS21SL: 250 V High Voltage Switching Diode, Dual, Series

Description: The high voltage switching diode is designed for h...
  • The high voltage switching diode is designed for high voltage, high speed switching applications. This dual diode device contains two high voltage switching diodes in series encapsulated in a SOT-23 surface mount package.
  • Features
  • Moisture Sensitivity Level: 1
  • ESD Rating-Human Body Model: Class 1, Machine Model: Class B
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101
    Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAS21SLT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 250 V High Voltage Switching Diode, Dual, Series
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • FutureElectronics:In Stock
  • Newark:>10K
  • PandS:>50K
  • NSVBAS21SLT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 250 V High Voltage Switching Diode, Dual, Series
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • BAS21SLT1
  • Status: Last Shipments
  • Compliance: 
  • Description: 250 V High Voltage Switching Diode, Dual, Series
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Series 
  • VR Min (V): 250 
  • VF Max (V):
  • IR Max (µA): 0.1 
  • IF Max (A): 0.225 
  • trr Max (ns): 50 
  • CD Max (pF):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site