BAS35: General Purpose High Voltage Diode

Description: General Purpose High Voltage Diode Sourced from Pr...
  • General Purpose High Voltage Diode Sourced from Process 1H. See MMBD1401 for characteristics.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    BAS35
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: General Purpose High Voltage Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318BM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Configuration: Dual & Common Anode 
  • VR Min (V): 120 
  • VF Max (V):
  • IR Max (µA): 0.1 
  • IF Max (A): 0.2 
  • trr Max (ns): 50 
  • CD Max (pF): 35 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site