BAW56L: 70 V Dual Common Anode Switching Diode

Description: The Common Anode Switching Diode is designed for u...
  • The Common Anode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SOT-23 package which is designed for low power surface mount applications.
  • Features
  • Pb-Free Packages are Available
  • S & SSV1 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Applications
  • ESD Protection
  • Polarity Reversal Protection
  • Data Line Protection
  • Inductive Load Protection
  • Steering Logic
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAW56LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 70 V Dual Common Anode Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>500K
  • Newark:>10K
  • Newark:>10K
  • Newark:>50K
  • ON Semiconductor:567,000
  • PandS:>50K
  • BAW56LT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 70 V Dual Common Anode Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>100K
  • Newark:>10K
  • SBAW56LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 70 V Dual Common Anode Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1M
  • Newark:>1K
  • SBAW56LT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 70 V Dual Common Anode Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • BAW56LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: 70 V Dual Common Anode Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • BAW56LT3
  • Status: Last Shipments
  • Compliance: 
  • Description: 70 V Dual Common Anode Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Specifications
  • Configuration: Common Anode 
  • VR Min (V): 70 
  • VF Max (V):
  • IR Max (µA): 2.4 
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site