BC517: NPN Bipolar Darlington Transistor

Description: This NPN Bipolar Darlington Transistor is designed...
  • This NPN Bipolar Darlington Transistor is designed for use in switching applications, such as print hammer, relay, solenoid and lamp drivers. The device is housed in the TO-92 package, which is designed for medium power applications.
  • Features
  • Pb-Free Packages are Available
  • Applications
  • ESD Protection
  • Polarity Reversal Protection
  • Data Line Protection
  • Inductive Load Protection
  • Steering Logic
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BC517-D74Z
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Bipolar Darlington Transistor
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Newark:>10K
  • BC517G
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: NPN Bipolar Darlington Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 5000
  • BC517RL1G
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: NPN Bipolar Darlington Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • BC517ZL1G
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: NPN Bipolar Darlington Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • BC517
  • Status: Obsolete
  • Compliance: 
  • Description: NPN Bipolar Darlington Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 5000
  • BC517RL1
  • Status: Last Shipments
  • Compliance: 
  • Description: NPN Bipolar Darlington Transistor
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Packages
    Specifications
  • Polarity: NPN 
  • IC Continuous (A): 1.2 
  • V(BR)CEO Min (V): 30 
  • VCE(sat) Max (V):
  • hFE Min (k): 30 
  • hFE Max (k):
  • fT Min (MHz):
  • Package Type: TO-92-3 LF 
  • ON Semiconductor Full Web Site