BCP68: (Legacy Fairchild) NPN Bipolar Transistor

Description: The NPN Bipolar Transistor is designed for use in ...
  • The NPN Bipolar Transistor is designed for use in low voltage, high current applications. The device is housed in the SOT-223 package, which is designed for medium power surface mount applications.
  • Features
  • High Current: IC = 1.0 Amp
  • The SOT-223 Package can be soldered using wave or reflow.
  • SOT-223 package ensures level mounting, resulting in improved thermal conduction, and allows visual inspection of soldered joints. The formed leads absorb thermal stress during soldering, eliminating the possibility of damage to the die
  • Available in 12 mm Tape and Reel Use BCP68T1 to order the 7 inch/1000 unit reel. Use BCP68T3 to order the 13 inch/4000 unit reel.
  • The PNP Complement is BCP69T1
  • Pb-Free Packages are Available
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BCP68
  • Status: Active
  • Compliance: Pb-free 
  • Description: (Legacy Fairchild) NPN Bipolar Transistor
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • ON Semiconductor:44,000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A):
  • VCEO Min (V): 20 
  • VCBO (V): 30 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 85 
  • hFE Max: 375 
  • fT Min (MHz):
  • PTM Max (W): 1.5 
  • Package Type: SOT-223-4 / TO-261-4 
  • ON Semiconductor Full Web Site