BCV26: PNP Darlington Transistor

Description: This device is designed for applications requiring...
  • This device is designed for applications requiring extremely high current gain at currents to 800 mA. Sourced from Process 61.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    BCV26
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PNP Darlington Transistor
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Polarity: PNP 
  • IC Continuous (A): 1.2 
  • V(BR)CEO Min (V): 30 
  • VCE(sat) Max (V):
  • hFE Min (k): 10 
  • hFE Max (k):
  • fT Min (MHz): 220 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site