BDW46: 15 A, 80 V PNP Darlington Bipolar Power Transistor

Description: This series of plastic, medium-power NPN and PNP ...
  • This series of plastic, medium-power NPN and PNP Darlington transistors are designed for general purpose and low speed switching applications. The BDW42, BDW46 and BDW47 are complementary devices.
  • Features
  • High DC Current Gain - hFE = 2500 (typ.) @ IC = 5.0 Adc.
  • Collector Emitter Sustaining Voltage @ 30 mAdc:
    VCEO(sus) = 80 Vdc (min.) BDW46
    VCEO(sus) = 100 Vdc (min.) - BDW42/BDW47
  • Low Collector Emitter Saturation Voltage
    VCE(sat) = 2.0 Vdc (max.) @ IC = 5.0 Adc
    VCE(sat) = 3.0 Vdc (max.) @ IC = 10.0 Adc
  • Monolithic Construction with Built-In Base Emitter Shunt resistors
  • TO-220AB Compact Package
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BDW46G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 15 A, 80 V PNP Darlington Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Newark:<1K
  • ON Semiconductor:3,650
  • PandS:<100
  • BDW46
  • Status: Last Shipments
  • Compliance: 
  • Description: 15 A, 80 V PNP Darlington Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Polarity: PNP 
  • IC Continuous (A): 15 
  • V(BR)CEO Min (V): 80 
  • VCE(sat) Max (V):
  • hFE Min (k):
  • hFE Max (k):
  • fT Min (MHz):
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site