BSP52: NPN Bipolar Darlington Transistor

Description: This NPN Bipolar Darlington Transistor is designed...
  • This NPN Bipolar Darlington Transistor is designed for use in switching applications, such as print hammer, relay, solenoid and lamp drivers. The device is housed in the SOT-223 package, which is designed for medium power surface mount applications.
  • Features
  • The SOT-223 Package can be soldered using wave or reflow. The formed leads absorb thermal stress during soldering, eliminating the possibility of damage to the die
  • Available in 12 mm Tape and Reel Use BSP52T1 to order the 7 inch/1000 unit reel Use BSP52T3 to order the 13 inch/4000 unit reel
  • PNP Complement is BSP62T1
  • Pb-Free Package is Available
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BSP52T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Bipolar Darlington Transistor
  • Package Type: SOT-223-4 / TO-261-4D
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>50K
  • Digikey:>10K
  • FutureElectronics:>10K
  • Newark:>1K
  • Newark:>10K
  • PandS:>1K
  • BSP52T3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Bipolar Darlington Transistor
  • Package Type: SOT-223-4 / TO-261-4D
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • SBSP52T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: NPN Bipolar Darlington Transistor
  • Package Type: SOT-223-4 / TO-261-4
  • Package Case Outline: 318E-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • BSP52T1
  • Status: Last Shipments
  • Compliance: 
  • Description: NPN Bipolar Darlington Transistor
  • Package Type: 
  • Package Case Outline: 
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Polarity: NPN 
  • IC Continuous (A):
  • V(BR)CEO Min (V): 80 
  • VCE(sat) Max (V): 1.3 
  • hFE Min (k):
  • hFE Max (k):
  • fT Min (MHz):
  • Package Type: SOT-223-4 / TO-261-4D  SOT-223-4 / TO-261-4 
  • ON Semiconductor Full Web Site