BSR56: N-Channel Low-Frequency Low-Noise Amplifier

Description: BSR56...
  • BSR56
  • Features
  • N-Channel Low-Frequency Low-NoiseAmplifier
  • This device is designed for low-power chopper or switching applicationsourced from process 51
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    BSR56
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel Low-Frequency Low-Noise Amplifier
  • Package Type: SOT-23-3
  • Package Case Outline: 318BM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Newark:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 50000 
  • IDSS Max (µA):
  • V(BR)GSS Min (V): 40 
  • Ciss Max (pF):
  • Crss Max (pF):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site