BU323Z: NPN Darlington Bipolar Power Transistor

Description: The BU323Z is a planar, monolithic, high voltage p...
  • The BU323Z is a planar, monolithic, high voltage power Darlington with a built-in active zener clamping circuit. This device is specifically designed for unclamped, inductive applications such as electronic ignition, switching regulators and motor control.
  • Features
  • Integrated High-Voltage Active Clamp
  • Tight Clamping Voltage Window (350 V to 450 V) Guaranteed Over the -40 C to +125 C Temperature Range
  • Clamping Energy Capability 100% Tested in a Live Ignition Circuit
  • High DC Current Gain/Low Saturation Voltages Specified Over Full Temperature Range
  • Design Guarantees Operation in SOA at All Times
  • Offered in Plastic SOT-93/TO-218 Type or TO-220 Packages
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BU323ZG
  • Status: Active
  • Compliance: Pb-free 
  • Description: NPN Darlington Bipolar Power Transistor
  • Package Type: TO-247
  • Package Case Outline: 340L
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Newark:<1K
  • BU323Z
  • Status: Obsolete
  • Compliance: 
  • Description: NPN Darlington Bipolar Power Transistor
  • Package Type: SOT-93-3 / TO-218-3
  • Package Case Outline: 340D-02
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 10 
  • V(BR)CEO Min (V): 350 
  • VCE(sat) Max (V): 1.6 
  • hFE Min (k): 0.5 
  • hFE Max (k): 3.4 
  • fT Min (MHz):
  • Package Type: TO-247 
  • ON Semiconductor Full Web Site