BYW51: 200 V, 16 A Ultrafast Rectifier

Description: The Ultrafast Rectifier is designed for use in swi...
  • The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.
  • Features
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BYW51-200G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 200 V, 16 A Ultrafast Rectifier
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:8,050
  • Packages
    Specifications
  • Type: Ultrafast 
  • IO(rec) Max (A): 16 
  • trr Max (ns): 35 
  • VRRM Max (V): 200 
  • VFM Max (V): 0.97 
  • IFSM Max (A): 100 
  • IR Max (mA): 0.01 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site