CAT25M02: EEPROM Serial 2-Mb SPI

Description: The CAT25M02 is a EEPROM Serial 2-Mb SPI device in...
  • The CAT25M02 is a EEPROM Serial 2-Mb SPI device internally organized as 256K x 8 bits. This features a 256−byte page write buffer and supports the Serial Peripheral Interface (SPI) protocol. The device is enabled through a Chip Select (CS) input. In addition, the required bus signals are clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pause any serial communication with the CAT25M02 device. The device features software and hardware write protection, including partial as well as full array protection. On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.
  • Features
  • 5 / 10 MHz SPI Compatible
  • Supply Voltage Range: 1.7 V to 5.5 V
  • 256−byte Page Write Buffer
  • Additional Identification Page with Permanent Write Protection
  • Self−timed Write Cycle
  • Hardware and Software Protection
  • Block Write Protection – Protect 1/4, 1/2 or Entire EEPROM Array
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • Industrial and Extended Temperature Range
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    CAT25M02C8ATR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 2-Mb SPI, in CSP-8
  • Package Type: WLCSP-8
  • Package Case Outline: 567NM
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:35,000
  • CAT25M02DTR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 2-Mb SPI, Die in Tape & Reel
  • Package Type: Bare Die
  • Package Case Outline: 
  • MSL: NA
  • Container Type: DSFTP
  • Container Qty: 3000
  • CAT25M02DWF
  • Status: Active
  • Compliance: Pb-free 
  • Description: EEPROM Serial 2-Mb SPI, Wafer
  • Package Type: Wafer
  • Package Case Outline: 
  • MSL: NA
  • Container Type: WJAR
  • Container Qty: 1
  • CAT25M02VI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 2-Mb SPI, in SOIC-8
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: Serial 
  • Density: 2 Mb 
  • Organization: 256k x 8 
  • Data Transmission Standard: SPI 
  • fcycle Max (kHz): 10000 
  • tACC Max ns: 40 
  • VCC Min (V): 1.7 
  • VCC Max (V): 5.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: WLCSP-8  Bare Die  Wafer  SOIC-8 
  • ON Semiconductor Full Web Site