CAT4026: LED Controller, 6-Channel, with Fault Diagnostics

Description: The CAT4026 is a high performance, large panel LED...
  • The CAT4026 is a high performance, large panel LED controller designed to control six constant current high voltage LED strings. Added control circuitry monitors the lowest cathode voltage and generates a feedback control signal to an external Switch Mode Power Supply (SMPS) to provide a low cost and efficient solution for large panel high voltage LED backlighting.

    Each LED channel current is accurately matched and controlled by sensing an external resistor in series with a low cost bipolar power transistor. This allows current and heat dissipation concerns to be mitigated from the CAT4026 device package.

    For added system reliability, both Open-Cathode-Anode (OCA) and Shorted-Cathode-Anode (SCA) fault detection circuitry has been included along with independent Fault flag logic outputs for diagnostic purposes.

    LED current dimming in all six channels can be precisely controlled by either a Pulse Width Modulation signal via the PWM input pin or by an analog dimming voltage applied at the ANLG pin. In addition the ANLG pin provides a convenient method for limiting the overall maximum power dissipation in the event of excessive LED shorting within any LED string.

    The device will automatically enter low current shutdown mode by taking the PWM pin low for an extended length of time.
  • Features
  • Adaptive Feedback Control to External SMPS for Better Efficiency - Enhanced power efficiency of the external SMPS
  • PWM and Analog Mode Dimming - Extended range of dimming control
  • Open Cathode-Anode (OCA) Fault Protection - Robustness in case of LED disconnect or large LED string voltage mismatch
  • 6 Channel LED Controller
  • Short Cathode-Anode (SCA) Fault Protection
  • Over-Voltage Protection
  • Thermal Shutdown Protection
  • Automatic Inactivity Power Down Mode
  • Applications
  • LED Backlighting
  • End Products
  • LCD TVs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT4026V-T1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Controller, 6-Channel, with Fault Diagnostics
  • Package Type: SOIC-28W
  • Package Case Outline: 751BM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:14,000
  • PandS:<1K
  • Packages
    Applications
    Specifications
  • VI Max (V): 5.5 
  • IO Max (mA):
  • LEDs in Series, Max #: 80 
  • LEDs in Parallel, Max #:
  • Package Type: SOIC-28W 
  • ON Semiconductor Full Web Site