CAT5241: Digital Potentiometer (POT), 64-Tap, Quad, with I2C Interface

Description: The CAT5241 is four digital POTs integrated with c...
  • The CAT5241 is four digital POTs integrated with control logic and 16 bytes of EEPROM memory. Each digital POT consists of a series of 63 resistive elements connected between two externally accessible end points. The tap points between each resistive element are connected to the wiper outputs with CMOS switches. A separate 6-bit control register (WCR) independently controls the wiper tap switches for each digital POT. Associated with each wiper control register are four 6-bit non-volatile memory data registers (DR) used for storing up to four wiper settings. Writing to the wiper control register or any of the non-volatile data registers is via a 2-wire serial bus (I²C-like). On power-up, the contents of the first data register (DR0) for each of the four potentiometers is automatically loaded into its respective wiper control register (WCR).

    The CAT5241 can be used as a potentiometer or as a two terminal, variable resistor. It is intended for circuit level or system level adjustments in a wide variety of applications.
  • Features
  • Four linear-taper digital potentiometers
  • 64 resistor taps per potentiometer
  • End to end resistance 2.5 kΩ, 10 kΩ, 50 kΩ or 100 kΩ
  • Potentiometer control and memory access via 2-wire interface (I²C like)
  • Low wiper resistance, typically 80 Ω
  • Nonvolatile memory storage for up to four wiper settings for each potentiometer
  • Automatic recall of saved wiper settings at power up
  • 2.5 to 6.0 volt operation
  • Standby current less than 1 µA
  • 1,000,000 nonvolatile WRITE cycles
  • 100 year nonvolatile memory data retention
  • Industrial temperature range
  • Applications
  • Audio Equipment
  • Industrial Controls
  • End Products
  • Automobiles
  • Industrial Equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT5241WI-00-T1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 64-Tap, Quad, with I2C Interface, 100 kΩ
  • Package Type: SOIC-20W
  • Package Case Outline: 751BJ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • CAT5241WI-10-T1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 64-Tap, Quad, with I2C Interface, 10 kΩ
  • Package Type: SOIC-20W
  • Package Case Outline: 751BJ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • CAT5241WI-25-T1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 64-Tap, Quad, with I2C Interface, 2.5 kΩ
  • Package Type: SOIC-20W
  • Package Case Outline: 751BJ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:4,000
  • CAT5241WI-50-T1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 64-Tap, Quad, with I2C Interface, 50 kΩ
  • Package Type: SOIC-20W
  • Package Case Outline: 751BJ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • CAT5241WI00
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 64-Tap, Quad, with I2C Interface, 100 kΩ
  • Package Type: SOIC-20W
  • Package Case Outline: 751BJ
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 36
  • CAT5241WI10
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 64-Tap, Quad, with I2C Interface, 10 kΩ
  • Package Type: SOIC-20W
  • Package Case Outline: 751BJ
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 36
  • CAT5241WI25
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 64-Tap, Quad, with I2C Interface, 2.5 kΩ
  • Package Type: SOIC-20W
  • Package Case Outline: 751BJ
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 36
  • CAT5241WI50
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 64-Tap, Quad, with I2C Interface, 50 kΩ
  • Package Type: SOIC-20W
  • Package Case Outline: 751BJ
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 36
  • CAT5241YI-00-T2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 64-Tap, Quad, with I2C Interface, 100 kΩ
  • Package Type: TSSOP-20
  • Package Case Outline: 948AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • CAT5241YI-10-T2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 64-Tap, Quad, with I2C Interface, 10 kΩ
  • Package Type: TSSOP-20
  • Package Case Outline: 948AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • CAT5241YI-25-T2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 64-Tap, Quad, with I2C Interface, 2.5 kΩ
  • Package Type: TSSOP-20
  • Package Case Outline: 948AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:2,000
  • CAT5241YI-50-T2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 64-Tap, Quad, with I2C Interface, 50 kΩ
  • Package Type: TSSOP-20
  • Package Case Outline: 948AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • CAT5241YI00
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 64-Tap, Quad, with I2C Interface, 100 kΩ
  • Package Type: TSSOP-20
  • Package Case Outline: 948AQ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 74
  • CAT5241YI10
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 64-Tap, Quad, with I2C Interface, 10 kΩ
  • Package Type: TSSOP-20
  • Package Case Outline: 948AQ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 74
  • CAT5241YI25
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 64-Tap, Quad, with I2C Interface, 2.5 kΩ
  • Package Type: TSSOP-20
  • Package Case Outline: 948AQ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 74
  • CAT5241YI50
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Digital Potentiometer (POT), 64-Tap, Quad, with I2C Interface, 50 kΩ
  • Package Type: TSSOP-20
  • Package Case Outline: 948AQ
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 74
  • Specifications
  • # of Pots:
  • # of Taps: 64 
  • Type: Potentiometer 
  • Control Interface: I2C 
  • Resistance Typ (kΩ): 100  10  2.5  50 
  • VH Max (V): VCC 
  • Wiper Position Memory: Yes 
  • VDD Max (V):
  • Package Type: SOIC-20W  TSSOP-20 
  • ON Semiconductor Full Web Site