CAT809: Voltage Supervisor, Push-Pull, Active Low

Description: The CAT809 is a µP supervisory circuits that ...
  • The CAT809 is a µP supervisory circuits that monitor power supplies in digital systems. The CAT809 is a direct replacements for the MAX809 in applications operating over the industrial temperature range.

    This device generates a reset signal, which is asserted while the power supply voltage is below a preset threshold level and for at least 140 ms after the power supply level has risen above that level. The underlying floating gate technology, AE²™ used by ON Semiconductor, makes it possible to offer any custom reset threshold value. Seven industry standard threshold levels are offered to support +5.0 V, +3.3 V, +3.0 V and +2.5 V systems.

    The CAT809 features a push-pull RESET output (active LOW) and the CAT810 features a push-pull RESET output (active HIGH).

    Fast transients on the power supply are ignored and the output is guaranteed to be in the correct state at Vcc levels as low as 1.0 V.

    The CAT809 is available in both the compact 3-pin SOT-23 and SC70 packages.
  • Features
  • Precision monitoring of
    +5.0V (-5%, -10%, -20%),
    +3.3V (-5%, -10%),
    +3.0V (-10%) and
    +2.5V (-5%) power supplies
  • Offered in three output configurations:
    - CAT809: Push-Pull Active LOW reset
  • Direct replacements for the MAX809 in applications operating over the industrial temperature range
  • Reset valid down to VCC = 1.0 V
  • 6 μA power supply current
  • Power supply transient immunity
  • Industrial temperature range: -40˚C to +85˚C
  • Available in RoHS-compliant SOT-23 and SC70 packages
  • Applications
  • Computers
  • Servers
  • Laptops
  • Cable modems
  • Wireless communications
  • Embedded control systems
  • White goods
  • Power meters
  • Intelligent instruments
  • PDAs and handheld equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT809HTBI-GT3
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Push-Pull, Active Low
  • Package Type: SOT-23-3
  • Package Case Outline: 527AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CAT809JSDI-GT3
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Push-Pull, Active Low
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CAT809JTBI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Push-Pull, Active Low
  • Package Type: SOT-23-3
  • Package Case Outline: 527AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:96,000
  • CAT809LSDI-GT3
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Push-Pull, Active Low
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CAT809LTBI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Push-Pull, Active Low
  • Package Type: SOT-23-3
  • Package Case Outline: 527AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>10K
  • PandS:>1K
  • CAT809MSDI-GT3
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Push-Pull, Active Low
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CAT809MTBI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Push-Pull, Active Low
  • Package Type: SOT-23-3
  • Package Case Outline: 527AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • PandS:>10K
  • CAT809RSDI-GT3
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Push-Pull, Active Low
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CAT809RTBI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Push-Pull, Active Low
  • Package Type: SOT-23-3
  • Package Case Outline: 527AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>10K
  • PandS:>10K
  • Wpi:>10K
  • CAT809SSDI-GT3
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Push-Pull, Active Low
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CAT809STBI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Push-Pull, Active Low
  • Package Type: SOT-23-3
  • Package Case Outline: 527AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • CAT809TSDI-GT3
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Push-Pull, Active Low
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CAT809TTBI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Push-Pull, Active Low
  • Package Type: SOT-23-3
  • Package Case Outline: 527AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • PandS:>1K
  • CAT809VTBI-GT3
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Push-Pull, Active Low
  • Package Type: SOT-23-3
  • Package Case Outline: 527AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CAT809ZSDI-GT3
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Push-Pull, Active Low
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • CAT809ZTBI-GT3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Push-Pull, Active Low
  • Package Type: SOT-23-3
  • Package Case Outline: 527AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:75,000
  • PandS:<100
  • Specifications
  • Voltages Monitored:
  • VCC Max (V): 5.5 
  • V(TO) Typ (V): 4.63  4.38  2.63  2.93  3.08  2.32 
  • IQ Typ (µA):
  • Reset Active State: Low 
  • Reset Timer: Yes 
  • Manual Reset: No 
  • Watchdog Timer: No 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site