CAT9554: I/O Port Expander, I2C / SMBus, 8-Bit, with Active Low Interrupt

Description: The CAT9554 is a CMOS device that provides 8-bit p...
  • The CAT9554 is a CMOS device that provides 8-bit parallel input/output port expansion for I²C and SMBus compatible applications. This I/O expander provides a simple solution in applications where additional I/Os are needed: sensors, power switches, LEDs, pushbuttons, and fans.

    The CAT9554 consist of an input port register, an output port register, a configuration register, a polarity inversion register and an I²C/SMBus-compatible serial interface.

    Any of the eight I/Os can be configured as an input or output by writing to the configuration register. The system master can invert the CAT9554 input data by writing to the active-high polarity inversion register.

    The CAT9554 features an active low interrupt output which indicates to the system master that an input state has changed.

    The device's extended addressing capability allows up to 8 devices to share the same bus. The CAT9554A is identical to the CAT9554 except the fixed part of the I²C slave address is different. This allows up to 16 of devices (eight CAT9554 and eight CAT9554A) to be connected on the same bus.
  • Features
  • 400 kHz I2C Bus Compatible
  • 2.3 V to 5.5 V Operation
  • Low Standby Current
  • 5.0 V Tolerant I/Os
  • 8 I/O Pins that Default to Inputs at Power-up
  • High Drive Capability
  • Individual I/O Configuration
  • Polarity Inversion Register
  • Active Low Interrupt Output
  • Internal Power-on Reset
  • No Glitch on Power-up
  • Noise Filter on SDA/SCL Inputs
  • Cascadable Up to 8 Devices
  • Industrial Temperature Range
  • Applications
  • Input/output Port Expansion for Extended Addressing Capability
  • End Products
  • White Goods (Dishwashers, Washing Machines)
  • Handheld Devices (Cell Phones, PDAs, Digital Cameras)
  • Data Communications (Routers, Hubs and Servers)
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAT9554WI-G
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: I/O Port Expander, I2C / SMBus, 8-Bit, with Active Low Interrupt
  • Package Type: SOIC-16
  • Package Case Outline: 751BG
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • CAT9554WI-GT2
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: I/O Port Expander, I2C / SMBus, 8-Bit, with Active Low Interrupt
  • Package Type: SOIC-16
  • Package Case Outline: 751BG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:>1K
  • CAT9554YI-GT2
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: I/O Port Expander, I2C / SMBus, 8-Bit, with Active Low Interrupt
  • Package Type: TSSOP-16
  • Package Case Outline: 948AN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:16,000
  • PandS:>1K
  • Packages
    Specifications
  • I/O:
  • Cascadable: 8 Slave ID Addresses 
  • VCC Min (V): 2.3 
  • VCC Max (V): 5.5 
  • Interrupt Output: Yes 
  • I/O Pullups: Yes 
  • LED Blink/PWM: No 
  • IO Min (mA): 10 
  • Package Type: TSSOP-16 
  • ON Semiconductor Full Web Site