CAV24M01: EEPROM Serial 1-Mb I2C - Automotive Grade

Description: The CAV24M01 is a EEPROM Serial 1-Mb I2...
  • The CAV24M01 is a EEPROM Serial 1-Mb I2C - Automotive Grade, internally organized as 131,072 words of 8 bits each.

    It features a 256-byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2C protocol.

    Write operations can be inhibited by taking the WP pin High (this protects the entire memory).

    External address pins make it possible to address up to four CAV24M01 devices on the same bus.

    On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.
  • Features
  • Automotive Temperature Grade 1 (-40°C to +125°C) - Allows the use in safety critical application
  • 2.5 V to 5.5 V Supply Voltage Range - Single power supply from 2.5 V to 5.5 V. Functional over the entire temperature range.
  • 8-pin SOIC and TSSOP Packages - Space-Efficient Packaging
  • Supports Standard, Fast and FastPlus I2C Protocol
  • 256-Byte Page Write Buffer
  • Hardware Write Protection for Entire Memory
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • This Device is PbFree, Halogen Free/BFR Free and is RoHS Compliant
  • Applications
  • Door module
  • Seat control unit
  • Body computer & energy management unit
  • Immobilizer unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • Engine Start/Stop control unit
  • ABS/ESP (Electronic Stability Program)
  • Airbag
  • Integrated navigation and infotainment systems
  • Electric steering control unit, ESL
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CAV24M01WE-GT3
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 1-Mb I2C - Automotive Grade
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:9,000
  • CAV24M01YE-GT3
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: EEPROM Serial 1-Mb I2C - Automotive Grade
  • Package Type: TSSOP-8
  • Package Case Outline: 948AL
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:15,000
  • Specifications
  • Type: Serial 
  • Density: 1 Mb 
  • Organization: 128k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 1000 
  • tACC Max ns: 900 
  • VCC Min (V): 5.5 
  • VCC Max (V): 2.5 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 125 
  • Package Type: SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site