CM2020-01TR: HDMI Transmitter Port Protection and Interface Device

Description: The CM2020-01TR HDMI Transmitter Port Protection a...
  • The CM2020-01TR HDMI Transmitter Port Protection and Interface Device is specifically designed for next generation HDMI Source interface protection. An integrated package provides all ESD, level shift, overcurrent output protection and backdrive protection for an HDMI port in a single 38-Pin TSSOP package. The CM2020-01TR part is specifically designed to complement the CM2021 protection part in HDMI receivers (displays, DTV, CE devices, etc.). The CM2020-01TR also incorporates a silicon overcurrent protection device for +5V supply voltage output to the connector.
  • Features
  • HDMI 1.3 compliant
  • 0.05pF matching capacitance between the TMDS intra-pair
  • Level shifting/isolation circuitry
  • ±8kV ESD protection on all external lines
  • End Products
  • Digital TV, Set Top Box, PC/Notebook, Gaming
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CM2020-01TR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: HDMI Transmitter Port Protection and Interface Device
  • Package Type: TSSOP-38
  • Package Case Outline: 948AG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:>1K
  • Specifications
  • Interface: HDMI 1.2 
  • Number of Lines: 19 
  • Direction: Unidirectional 
  • C Max (pF): 1.2 
  • V(BR) Min (V):
  • VRWM Max (V): 5.5 
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: TSSOP-38 
  • ON Semiconductor Full Web Site