CS51022A: PWM Controller, Enhanced Current Mode, for Forward or Flyback (36-72 V Telecom)

Description: The CS51021/22/23/24 Fixed Frequency PWM Current M...
  • The CS51021/22/23/24 Fixed Frequency PWM Current Mode Controller family provides all necessary features required for AC-DC or DC-DC primary side control. Several features are included eliminating the additional components needed to implement them externally. In addition to low start-up current (75uA) and high frequency operation capability, the CS51021/22/23/24 family includes over-voltage and under-voltage monitoring, externally programmable dual threshold over-current protection, current sense leading edge blanking, current slope compensation, accurate duty cycle control and an externally available 5V reference. The CS51021 and CS51023 feature bidirectional synchronization capability, while the CS51022 and CS51024 offer a sleep mode with 100uA maximum IC current consumption. The CS51021/22/23/24 family is available in a 16 lead narrow body SO package.
  • Features
  • Under-voltage Protection Monitor
  • Fixed Frequency Current Mode Control
  • Accurate Maximum Duty Cycle Limit
  • Bidirectional Synchronization (CS51021A)
  • Leading Edge Current Sense Blanking
  • Programmable Slope Compensation
  • 75 mA Max.Startup Current
  • 50ns PWM Propagation Delay
  • Programmable Soft Start
  • 1.0 MHz Switching Frequency
  • Programmable Dual Threshold Overcurrent Protection with Delayed
  • 1.0 A Sink/Source Gate Drive
  • 100 A Max Sleep Current (CS51022A)
  • Over-voltage Protection Monitor with Programmable Hysteresis
  • Pb-Free Packages are Available
  • Applications
  • 36 - 72V Telecom
  • End Products
  • DC-DC Telecom Bricks
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CS51022ADBR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: PWM Controller, Enhanced Current Mode, for Forward or Flyback (36-72 V Telecom)
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • CS51022AEDR16G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: PWM Controller, Enhanced Current Mode, for Forward or Flyback (36-72 V Telecom)
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:5,000
  • Specifications
  • Topology: Step-Down 
  • Phases:
  • Control Mode: Current Mode 
  • VCC Min (V): 8.2 
  • VCC Max (V): 20 
  • fSW Typ (kHz): Up to 1000 
  • Package Type: TSSOP-16  SOIC-16 
  • ON Semiconductor Full Web Site