CS5124: PWM Controller, Integrated, Current Mode, for Forward or Flyback (36 - 75 V Telecom Supply)

Description: The CS5124 is an Integrated Current Mode PWM Contr...
  • The CS5124 is an Integrated Current Mode PWM Controller designed specifically for dc-dc converters found in the 48V telecommunications industry. This PWM Controller integrates many commonly required current mode power supply features and allows the power supply designer to realize substantial cost and board space savings.

    CS5124: 400kHz w/VBIAS Pin, 195mV first current sense threshold

    The CS5124 integrates the following features: Internal Oscillator, Slope Compensation, Sleep On/Off, Under Voltage Lock Out, Thermal Shutdown, Soft Start Timer, Low Voltage Current Sense for Resistive Sensing, Second Current Threshold for Pulse by Pulse Over Current Protection, a Direct Optocoupler Interface and Leading Edge Current Blanking.

    The CS5124 Integrated Current Mode PWM Controller has supply range of 7.7V to 20V and can be powered from a 36-75.0 volt telecom supply.
  • Features
  • Line UVLO Monitoring
  • Low Current Sense Voltage for Resistive Current Sensing
  • Bias for Start up Circuitry
  • Thermal Shutdown
  • Sleep On/Off Pin
  • Soft Start Timer
  • Leading Edge Blanking
  • Direct Optocoupler Interface
  • 90ns Propagation Delay
  • 35ns Driver Rise and Fall Times
  • Sleep Mode
  • Pb-Free Package is Available
  • Applications
  • Power Over Ethernet (PoE)
  • End Products
  • IP / VOIP Phone
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CS5124XD8G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PWM Controller, Integrated, Current Mode, for Forward or Flyback (36 - 75 V Telecom Supply)
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:12,936
  • CS5124XDR8G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: PWM Controller, Integrated, Current Mode, for Forward or Flyback (36 - 75 V Telecom Supply)
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • ON Semiconductor:10,000
  • Packages
    Specifications
  • Topology: Step-Down  Flyback  Forward 
  • Phases:
  • Control Mode: Current Mode 
  • VCC Min (V): 7.6 
  • VCC Max (V): 75 
  • fSW Typ (kHz): 400 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site