CS8182: 200 mA LDO Linear Voltage Tracking Regulator with Enable

Description: The CS8182 is a monolithic integrated low dropout ...
  • The CS8182 is a monolithic integrated low dropout tracking regulator designed to provide adjustable buffered output voltage that closely tracks (± 10 mV) the reference input. The output delivers up to 200 mA while being able to be configured higher, lower or equal to the reference voltage.

    The output has been designed to operate over a wide range (2.8 V to 45 V) while still maintaining excellent DC characteristics. The CS8182 is protected from reverse battery, short circuit and thermal runaway conditions. The device also can withstand 45 V load dump transients and 50 V reverse polarity input voltage transients. This makes it suitable for use in automotive environments. The VREF/ENABLE lead serves two purposes. It is used to provide the input voltage as a reference for the output and it also can be pulled low to place the device in sleep mode where it nominally draws less than 30 µA from the supply.
  • Features
  • 200 mA Source Capability
  • Output Tracks within +/-10 mV Worst Case
  • Low Dropout (0.35 V typ. @ 200 mA)
  • Low Quiescent Current
  • Thermal Shutdown
  • Short Circuit Protection
  • Wide Operating Range
  • Available in SO8 Fused, DPak and D2Pak
  • Applications
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    CS8182DTG
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: 200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • CS8182DTRKG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable
  • Package Type: DPAK-5
  • Package Case Outline: 175AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • CS8182YDF8G
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: 200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 98
  • CS8182YDFR8G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Newark:>1K
  • PandS:>1K
  • CS8182YDPS5G
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: 200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable
  • Package Type: D2PAK-5
  • Package Case Outline: 936AC
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 50
  • CS8182YDPSR5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable
  • Package Type: D2PAK-5
  • Package Case Outline: 936AC
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 750
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:3,000
  • CS8182YDF8
  • Status: Obsolete
  • Compliance: 
  • Description: 200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 98
  • CS8182YDFR8
  • Status: Obsolete
  • Compliance: 
  • Description: 200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • CS8182YDPS5
  • Status: Obsolete
  • Compliance: 
  • Description: 200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable
  • Package Type: D2PAK-5
  • Package Case Outline: 936AC
  • MSL: 2
  • Container Type: TUBE
  • Container Qty: 50
  • CS8182YDPSR5
  • Status: Obsolete
  • Compliance: 
  • Description: 200 mA LDO Linear Voltage Tracking Regulator with Enable, Adjustable
  • Package Type: D2PAK-5
  • Package Case Outline: 936AC
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 750
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Tracking 
  • IO Typ (A): 0.2 
  • VI Min (V): 4.5 
  • VI Max (V): 26 
  • VDO Typ (V): 0.35 
  • Iq Typ (mA): 0.075 
  • PSRR (dB): 60 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: DPAK-5  SOIC-8  D2PAK-5 
  • ON Semiconductor Full Web Site