DF06S: 1.5A Bridge Rectifier

Description: DF06S...
  • DF06S
  • Features
  • Surge overload rating: 50 amperes peak.
  • Glass passivated junction.
  • Low leakage.
  • UL certified, UL #E111753 and E326243.
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    DF06S
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1.5A Bridge Rectifier
  • Package Type: PDIP-4 GW
  • Package Case Outline: 
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Newark:>1K
  • Newark:>1K
  • ON Semiconductor:3,000
  • Specifications
  • Type: Bridge 
  • IO(rec) Max (A):
  • trr Max (ns):
  • VRRM Max (V): 600 
  • VFM Max (V): 1.1 
  • IFSM Max (A): 50 
  • IR Max (mA): 0.005 
  • Package Type: PDIP-4 GW 
  • ON Semiconductor Full Web Site