DF10S: 1.5A Bridge Rectifier

Description: DF10S...
  • DF10S
  • Features
  • Surge overload rating: 50 amperes peak.
  • Glass passivated junction.
  • Low leakage.
  • Lead Free compliant to EU RoHS 2002/95/EU Directives
  • Green Molding Compound: IEC61249
  • Qualified with IR Reflow and Wave Soldering
  • UL Certified, UL #E258596
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    DF10S
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1.5A Bridge Rectifier
  • Package Type: PDIP-4 GW
  • Package Case Outline: 
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>50K
  • Digikey:>10K
  • Newark:>1K
  • Specifications
  • Type: Bridge 
  • IO(rec) Max (A):
  • trr Max (ns):
  • VRRM Max (V): 1000 
  • VFM Max (V): 1.1 
  • IFSM Max (A): 50 
  • IR Max (mA): 0.005 
  • Package Type: PDIP-4 GW 
  • ON Semiconductor Full Web Site