EA2M: EEPROM Serial 2-Mb SPI Low-Power

Description: EA2M is a EEPROM Serial 2-Mb SPI Low-Power devic...
  • EA2M is a EEPROM Serial 2-Mb SPI Low-Power device internally organized as 256Kx8 bits. This features a 256−byte page write buffer and supports the Serial Peripheral Interface (SPI) protocol. The device is enabled through a Chip Select (CS) input. In addition, the required bus signals are clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pause any serial communication with the EA2M device. The device features software and hardware write protection, including partial as well as full array protection. OnChip ECC (Error Correction Code) makes the device suitable for high reliability applications. The EA2M device is designed for ultra−low power consumption, targeting real−time data logging applications, hearing aids and other medical devices and battery operated applications.
  • Features
  • 5 MHz SPI Compatible
  • Supply Voltage Range: 1.6 V to 3.6 V
  • SPI Modes (0.0) & (1.1)
  • 256-byte Page Write Buffer
  • Additional Identification Page with Permanent Write Protection
  • Self-timed Write Cycle
  • Hardware and Software Protection
  • Block Write Protection- Protect 1/4, 1/2 or Entire EEPROM Array
  • Low Power CMOS Technology
  • 1,000,000 Program/Erase Cycles
  • 100 Year Data Retention
  • WLCSP 8-ball Package and Die Sales
  • These Devices are Pb-Free, Halogen Free/ BFR Free and are RoHS Compliant
  • Applications
  • Medical
  • End Products
  • Hearing Aids
  • Technical Documentation & Design Resources
    Availability and Samples
    EA2M-SUD8A1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Serial 2-Mb SPI Low-Power, Die in Tape & Reel
  • Package Type: Bare Die
  • Package Case Outline: 
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:58
  • EA2M-SWC8A1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: EEPROM Serial 2-Mb SPI Low-Power, WLCSP-8 with Die Coat
  • Package Type: WLCSP-8
  • Package Case Outline: 567GV
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 2000
  • Applications
    Specifications
  • Type: Serial 
  • Density: 2 Mb 
  • Organization: 256 x 8  256k x 8 
  • Data Transmission Standard: SPI 
  • fcycle Max (kHz): 5000 
  • tACC Max ns:
  • VCC Min (V): 1.6 
  • VCC Max (V): 3.6 
  • Istandby Max (µA):
  • Iact Max (mA):
  • T Min (°C):
  • T Max (°C): 70 
  • Package Type: Bare Die  WLCSP-8 
  • ON Semiconductor Full Web Site