EMC2DXV5: Complementary Bipolar Digital Transistor (BRT)

Description: The Dual Bipolar Digital Transistor contains a sin...
  • The Dual Bipolar Digital Transistor contains a single transistor with a monolithic bias network consisting of two resistors: a series base resistor and a base¿emitter resistor. These digital transistors are designed to replace a single device and its external resistor bias network. This eliminates these individual components by integrating them into a single device. In the EMC2DXV5T1 series, two complementary devices are housed in the SOT¿553 package which is ideal for low power surface mount applications where board space is at a premium.
  • Features
  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • Available in 8 mm, 7 inch Tape and Reel
  • These are Pb-Free Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    EMC2DXV5T1
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Complementary Bipolar Digital Transistor (BRT)
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • EMC2DXV5T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Complementary Bipolar Digital Transistor (BRT)
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NSVEMC2DXV5T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Complementary Bipolar Digital Transistor (BRT)
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Packages
    Specifications
  • Polarity: Complementary 
  • IC Continuous (A): 0.1 
  • V(BR)CEO Min (V): 50 
  • hFE Min: 60 
  • R1 (kΩ): 22 
  • R2 (kΩ): 22 
  • R1/R2 Typ:
  • Vi(off) Max (V):
  • Vi(on) Min (V):
  • Package Type: SOT-553 
  • ON Semiconductor Full Web Site