ESD11N5: ESD / Surge Protector

Description: The ESD11N is designed to protect voltage sensitiv...
  • The ESD11N is designed to protect voltage sensitive components that require ultra-low capacitance from ESD events. Excellent clamping capability, low capacitance, low leakage and fast response time make these parts ideal for ESD protection on designs where board space is a premium. Because of its low capacitance, it is suited for use in high frequency designs such as USB 2.0 and high speed antenna line applications.
  • Features
  • Low Clamping Voltage
  • Small Body Outline Dimensions: 0.60 mm x 0.30 mm
  • Low Body Height: 0.3 mm
  • Low Capacitance
  • Response Time is < 1 ns
  • IEC6100042 Level 4 ESD Protection
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • Portable Devices
  • USB2.0
  • HDMI
  • End Products
  • Cellular Phones
  • Digital Cameras
  • MP3 Players
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD11N5.0ST5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD / Surge Protector, 5V Bi Directional TVS in DSN Package
  • Package Type: DSN-2
  • Package Case Outline: 152AA
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:100,000
  • PandS:>1K
  • SSESD11N5.0ST5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD / Surge Protector, 5V Bi Directional TVS in DSN Package with Laminate
  • Package Type: DSN-2
  • Package Case Outline: 152AA
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 5000
  • Specifications
  • Interface: USB 2.0 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 0.9 
  • V(BR) Min (V): 5.8 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 21.2 
  • Package Type: DSN-2 
  • ON Semiconductor Full Web Site