ESD5371: Micro−Packaged (0201 DFN) Diodes for ESD Protection of 3.3 V GPIO, Audio and uSD Card lines

Description: The ESD5371 is designed to protect voltage sensiti...
  • The ESD5371 is designed to protect voltage sensitive components that require low capacitance from ESD and transient voltage events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium.
  • Features
  • Low Clamping Voltage
  • Small Body Outline Dimensions: 0.62 mm x 0.32 mm
  • Low Body Height: 0.3 mm
  • Stand−off Voltage: 3.3 V
  • IEC61000−4−2 Level 4 ESD Protection
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • µSD Card Protection
  • Audio Line
  • GPIO
  • End Products
  • Smartphones
  • Tablets
  • Set Top Boxes
  • Game Consoles
  • Technical Documentation & Design Resources
    Availability and Samples
    ESD5371MXT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Micro−Packaged (0201 DFN) Diodes for ESD Protection of 3.3 V GPIO, Audio and uSD Card lines
  • Package Type: X3DFN-2
  • Package Case Outline: 152AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:15,330,000
  • Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 10 
  • V(BR) Min (V): 3.3 
  • VRWM Max (V): 3.3 
  • IR Max (µA): 0.1 
  • PPK Max (W): 0.25 
  • Package Type: X3DFN-2 
  • ON Semiconductor Full Web Site