ESD8472: Ultra-Low Capacitance RF ESD Protection

Description: The ESD8472MUT5G is designed to protect voltage se...
  • The ESD8472MUT5G is designed to protect voltage sensitive components that require ultra-low capacitance from ESD and transient voltage events. Excellent clamping capability, low capacitance, high breakdown voltage, high linearity, low leakage, and fast response time make these parts ideal for ESD protection on designs where board space is at a premium. It has industry leading capacitance linearity over voltage making it ideal for RF applications. This capacitance linearity combined with the extremely small package and low insertion loss makes this part well suited for use in antenna line applications for wireless handsets and terminals.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ESD8472MUT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Capacitance RF ESD Protection, Ultra-Low Capacitance RF ESD Protection
  • Package Type: X3DFN-2
  • Package Case Outline: 152AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • FutureElectronics:>10K
  • Newark:>1K
  • SZESD8472MUT5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Ultra-Low Capacitance RF ESD Protection, Ultra-Low Capacitance RF ESD Protection
  • Package Type: X3DFN-2
  • Package Case Outline: 152AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:380,000
  • Specifications
  • Interface: USB 3.0  USB 2.0 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 0.3 
  • V(BR) Min (V):
  • VRWM Max (V): 5.3 
  • IR Max (µA): 0.05 
  • PPK Max (W): 12.2 
  • Package Type: X3DFN-2 
  • ON Semiconductor Full Web Site