ESDL2011: High Speed Data Line Protection, Bidirectional (1 V – Thunderbolt 3.0), 0.2 pF

Description: The ESDL2011 is designed to protect voltage sensit...
  • The ESDL2011 is designed to protect voltage sensitive components that require low capacitance from ESD and transient voltage events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, the part is well suited for use in high speed data line applications.
  • Features
  • Low Capacitance 0.17 pF (Typ)
  • Low Clamping Voltage
  • Small Body Outline Dimensions: 0.60 mm x 0.30 mm
  • Low Body Height: 0.2 mm
  • Stand−off Voltage: 1.0 V
  • IEC61000−4−2 Level 4 ESD Protection
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • USB 3.x Tx/Rx Data Line Pairs
  • Thunderbolt 3.0 Data Line Pairs
  • End Products
  • Laptops
  • Tablets
  • Desktops
  • Smartphones
  • Wearables
  • Technical Documentation & Design Resources
    Availability and Samples
    ESDL2011PFCT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Speed Data Line Protection, Bidirectional (1 V – Thunderbolt 3.0), 0.2 pF
  • Package Type: DFN-2
  • Package Case Outline: 152AX
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:1,950,000
  • Specifications
  • Interface: USB 3.0  USB 3.1  Thunderbolt 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 0.2 
  • V(BR) Min (V): 1.4 
  • VRWM Max (V):
  • IR Max (µA): 0.5 
  • PPK Max (W):
  • Package Type: DFN-2 
  • ON Semiconductor Full Web Site