FAN302UL: Primary-Side-Regulation PWM Controller

Description: This highly integrated PWM controller provides sev...
  • This highly integrated PWM controller provides several features to enhance the performance of flyback converters. The constant-current-control, proprietary topology enables simplified designs without secondary feedback circuitry for battery-charger applications.
    A proprietary Burst-Mode function with low operation current minimizes standby power consumption.
    The FAN302UL controller also provides several protections. Cycle-by-cycle current limiting ensures the fixed peak current limit level, even if a short circuit occurs. The gate output is clamped at 15V to protect the power MOS from high gate-source voltage conditions. If either VS OVP or internal OTP is triggered, the circuit enters Latch Mode until AC power is removed.
    Using FAN302UL, a charger can be implemented with few external components and minimized cost, compared to a conventional design or a linear transformer.
  • Features
  • Ultra-Low Standby Power: Under 20mW at 264VAC
  • Constant-Current (CC) Control without Secondary-Feedback Circuitry
  • Fixed PWM Frequency at 140kHz with Frequency Hopping to Solve EMI Problems
  • High-Voltage Startup
  • Low Operating Current: 3.5mA
  • Peak-Current-Mode Control in CV Regulation
  • Cycle-by-Cycle Current Limiting
  • VDD Over-Voltage Protection (Auto-Restart)
  • VS Over-Voltage Protection (Latch Mode)
  • VDD Under-Voltage Lockout (UVLO)
  • Gate Output Maximum Voltage Clamped at 15V
  • Fixed Over-Temperature Protection (Latch Mode)
  • Available in an 8-Lead SOIC Package
  • Applications
  • Mobile Handsets
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN302ULMY
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Primary-Side-Regulation PWM Controller
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:42,500
  • Specifications
  • Topology:  
  • Phases:  
  • Control Mode:  
  • VCC Min (V): 15 
  • VCC Max (V): 17 
  • fSW Typ (kHz):  
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site