FAN3122T: TTL input, single non-inverting output, peak 11.4A sink, 10.6A source current Low-Side Gate Driver

Description: The FAN3121 and FAN3122 MOSFET drivers are designe...
  • The FAN3121 and FAN3122 MOSFET drivers are designed to drive N-channel enhancement MOSFETs in low-side switching applications by providing high peak current pulses. The drivers are available with either TTL (FAN312xT) or CMOS (FAN312xC) input thresholds. Internal circuitry provides an under-voltage lockout function by holding the output low until the supply voltage is within the operating range.
    FAN312x drivers incorporate the MillerDrive™ architecture for the final output stage. This bipolar / MOSFET combination provides the highest peak current during the Miller plateau stage of the MOSFET turn-on / turn-off process.
    The FAN3121 and FAN3122 drivers implement an enable function on pin 3 (EN), previously unused in the industry-standard pin-out. The pin is internally pulled up to VDD for active HIGH logic and can be left open for standard operation.
    The FAN3121/22 is available in a 3x3mm 8-lead thermally-enhanced MLP package or an 8-lead SOIC package.
  • Features
  • Industry-Standard Pin-out with Enable Input
  • 4.5 to 18V Operating Range
  • 11.4A Peak Sink at VDD = 12V
  • 9.7A Sink / 7.1A Source at VOUT = 6V
  • Inverting Configuration (FAN3121) and Non-Inverting Configuration (FAN3122)
  • Internal Resistors Turn Driver Off If No Inputs
  • 23ns/19ns Typical Rise/Fall Times with 10nF Load
  • 20ns Typical Propagation Delay Time
  • Choice of TTL or CMOS Input Thresholds
  • MillerDrive™ Technology
  • Available in Thermally Enhanced 3x3mm 8-Lead MLP or 8-Lead SOIC Package (Pb-Free Finish)
  • Rated from –40°C to +125°C
  • Applications
  • AC-DC Merchant Power Supply - Servers & Workstations
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN3122TMPX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TTL input, single non-inverting output, peak 11.4A sink, 10.6A source current Low-Side Gate Driver
  • Package Type: WDFN-8
  • Package Case Outline: 511CD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • ON Semiconductor:6,000
  • FAN3122TMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TTL input, single non-inverting output, peak 11.4A sink, 10.6A source current Low-Side Gate Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Type: MOSFET 
  • Number of Drivers:
  • Vin Max (V):
  • VCC Max (V): 18 
  • Drive Source/Sink Typ (mA): 11400 / 10600 
  • Rise Time (ns): 23 
  • Fall Time (ns): 19 
  • tp Max (ns): 35 
  • Package Type: WDFN-8  SOIC-8 
  • ON Semiconductor Full Web Site