FAN3240: 60V Smart Dual-Coil Relay Drivers
Description: The FAN324x family includes dual high-current rela...
The FAN324x family includes dual high-current relay drivers designed to drive dual-coil polarized latching relays that connect and disconnect power in smart electronic meters and solar inverter applications.
The output of the FAN324x is rated for operation with supply rails from 8 V to 60 V. The filter / timer block prevents inadvertent switching from noisy input signals by providing input-pulse qualification (tQUAL) and maximum output pulse width limit (tMAX). The parameters are factory adjustable and additional configurations are available. XOR input protection is also provided so that both outputs are prevented from being on at the same time. Under-Voltage Lockout (UVLO) function disables the outputs until the supply voltage is within the operating range.
The FAN324x has two separate driver channels with non-inverting logic. One enable / disable pin allows shutdown of both channels, independent of the input signals. Internal thermal shutdown function is provided for thermal protection.
Features
8-V to 60-V Operation for Unregulated Supply Line
Strong DC Current to Break through Welded Contacts without using External Switches
Integrated Linear Regulator for Isolated or Non-Isolated Meter Power Designs
Accurate Input Qualification Time with Output Pulse Width Limit (Factory Adjustable)
XOR Protection
TTL Input Threshold
Enable Pin for Operational Flexibility
Internal Thermal Shutdown Protection
8-Lead SOIC Package
Rated from –40°C to +105°C Ambient
Applications
Automation
Building & Home Control
Distribution
Energy Generation & Distribution
Other Automotive
Smart Grid
Smart Meter
Technical Documentation & Design Resources
Evaluation/Development Tool Information
Availability and Samples
FAN3240TMX
Status: Active
Compliance: Pb-free Halide free
Description: 60V Smart Dual-Coil Relay Drivers
Package Type: SOIC-8
Package Case Outline: 751EB
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):13 to 16
Arrow:0
Digikey:>1K
ON Semiconductor:20,000
Specifications
Type:
Relay 
Number of Drivers:
2 
Vin Max (V):
70 
VCC Max (V):
- 
Drive Source/Sink Typ (mA):
1500 
Rise Time (ns):
7 
Fall Time (ns):
7 
tp Max (ns):
 
Package Type:
SOIC-8