FAN602L: Offline Quasi-Resonant PWM Controller

Description: The FAN602L is an advanced PWM controller aimed at...
  • The FAN602L is an advanced PWM controller aimed at achieving power density of ≥10W/in³ in universal input range AC/DC flyback isolated power supplies. It incorporates Quasi-Resonant (QR) control with proprietary Valley Switching with a limited frequency variation. QR switching provides high efficiency by reducing switching losses while Valley Switching with a limited frequency variation bounds the frequency band to overcome the inherent limitation of QR switching.
    FAN602L features mWSaver® burst mode operation with extremely low operating current (300 µA) and significantly reduces standby power consumption to meet the most stringent efficiency regulations such as Energy Star’s 5-Star Level and CoC Tier II specifications.
    FAN602L includes several user configurable features aimed at optimizing efficiency, EMI and protections. FAN602L has a programmable blanking frequency range that provides flexibility in choosing noise rejection in targeted frequency zones. It incorporates user-configurable minimum peak current, which allows controlling the burst mode entry/exit power level, thereby enhancing light load efficiency and eliminating audible noise. It also includes several rich programmable protection features such as over-voltage protection (OVP), precise constant output current regulation (CC).
  • Features
  • High Efficiency Across Wide Input and Output Conditions in a Small Form Factor
  • Quasi-Resonant Switching Operation with Programmable Maximum Blanking Frequency Range (60 kHz~ 140 kHz)
  • User Configurable Burst Mode Entry and Exit to Maximize Light Load Efficiency and Minimize Audible Noise
  • Adaptive Burst Mode Entry Level for Adaptive Charger Application
  • mWSaver® Technology for Ultra Low Standby Power Consumption (<20 mW)
  • Forced and Inherent Frequency Modulation of Valley Switching for Low EMI Emissions and Common Mode Noise
  • Built-In and User Configurable Over-Voltage Protection (OVP), Under-Voltage Protection (UVP) and Over-Temperature Protection (OTP)
  • Fully Programmable Brown-In and Brownout Protection
  • Precise Constant Output Current Regulation with Programmable Line Compensation
  • Built-In High-Voltage Startup to Reduce External Components
  • 10 Lead SOIC JEDEC
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN602LMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Offline Quasi-Resonant PWM Controller
  • Package Type: SOIC-10
  • Package Case Outline: 751EE
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:17,500
  • Specifications
  • Topology:  
  • Phases:  
  • Control Mode:  
  • VCC Min (V):  
  • VCC Max (V):  
  • fSW Typ (kHz):  
  • Package Type: SOIC-10 
  • ON Semiconductor Full Web Site