FAN6921AMR: mWSaver™ Power Factor Controller (PFC) CrCM + QR PWM Controller, Brown Out Protection

Description: The highly integrated FAN6921AMR combines a Power ...
  • The highly integrated FAN6921AMR combines a Power Factor Correction (PFC) controller and a Quasi-Resonant PWM controller. Integration provides cost-effect design and allows for fewer external components.
    For PFC, FAN6921AMR uses a controlled on-time technique to provide a regulated DC output voltage and to perform natural power factor correction. An innovative THD optimizer reduces input current distortion at zero-crossing duration to improve THD performance.
    For PWM, FAN6921AMR provides several functions to enhance power system performance: valley detection, green-mode operation, high / low line over-power compensation. Protection functions include secondary-side open-loop and over-current with auto-recovery protection, external latch triggering, adjustable over-temperature protection by the RT pin and external NTC resistor, internal over-temperature shutdown, VDD pin OVP, DET pin over-voltage for output OVP, and brown-in / out for AC input voltage UVP.
    The FAN6921AMR controller is available in a 16-pin, small-outline package (SOP).
  • Features
  • Integrated PFC and Flyback Controller
  • Critical-Mode PFC Controller
  • Zero-Current Detection for PFC Stage
  • Quasi-Resonant Operation for PWM Stage
  • Internal Minimum tOFF 8 µs for QR PWM Stage
  • Internal 10 ms Soft-Start for PWM
  • Brownout Protection
  • High / Low Line Over-Power Compensation
  • Auto-Recovery Over-Current Protection
  • Auto-Recovery Open-Loop Protection
  • Externally Latch Triggering (RT Pin)
  • Adjustable Over-Temperature Latched (RT Pin)
  • VDD Pin and Output Voltage OVP (Latched)
  • Internal Over-Temperature Shutdown (140°C)
  • Applications
  • Game Console
  • LCD Monitor
  • LCD TV
  • LED TV
  • Lighting
  • Notebook PC
  • Other Consumer Electronics
  • Other Consumer Products
  • Video Game Console
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN6921AMRMY
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: mWSaver™ Power Factor Controller (PFC) CrCM + QR PWM Controller, Brown Out Protection
  • Package Type: SOIC-16
  • Package Case Outline: 751BG
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • PFC Mode: BCM 
  • Frequency Operation: Variable 
  • Control Mode: Voltage Mode 
  • Topology: Step-Up 
  • fSW Typ (kHz): Variable 
  • VCC Max (V): 30 
  • Drive Cap. (mA): 550 / 700 
  • UVLO (V): 18 
  • Latch: Yes 
  • UVP: Yes 
  • Inhibition: No 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site