FAN7171_F085: 625V, 4A, SOIC-8,
High-Side Gate Drive IC

Description: The FAN7171_F085 is a monolithic high-side gate dr...
  • The FAN7171_F085 is a monolithic high-side gate drive IC, which can drive high-speed MOSFETs and IGBTs that operate up to +600V. It has a buffered output stage with all NMOS transistors designed for high pulse current driving capability and minimum cross-conduction.
    Fairchild’s high-voltage process and common-mode noise cancelling techniques provide stable operation of the high-side driver under high-dv/dt noise circumstances. An advanced level-shift circuit offers high-side gate driver operation up to VS=-9.8V (typical) for VBS=15V.
    The UVLO circuit prevents malfunction when VBS is lower than the specified threshold voltage.
    The high-current and low-output voltage drop feature makes this device suitable for sustaine switch driver and energy recovery switch driver in the Plasma Display Panel application, motor drive inverter, switching power supply, and high-power DC-DC converter applications.
  • Features
    Applications
  • Comfort and Convenience
  • Body Electronics
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN7171M-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 625V, 4A, SOIC-8,
    High-Side Gate Drive IC
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 4750
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • FAN7171MX-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 625V, 4A, SOIC-8,
    High-Side Gate Drive IC
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • FAN7171MX-F085P
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 625V, 4A, SOIC-8,
    High-Side Gate Drive IC
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:20,000
  • Specifications
  • Type: MOSFET or IGBT 
  • Number of Drivers:  
  • Vin Max (V): 625 
  • VCC Max (V): 23 
  • Drive Source/Sink Typ (mA): 4000 
  • Rise Time (ns):  
  • Fall Time (ns):  
  • tp Max (ns):  
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site