FAN7362: 625V,0.5/0.25A sink/source current, High Side Gate-Drive

Description: The FAN7361/FAN7362, a monolithic high-side gate d...
  • The FAN7361/FAN7362, a monolithic high-side gate driver IC, can drive MOSFETs and IGBTs that operate up to +600V. Fairchild's high-voltage process and common-mode noise canceling technique provide stable operation of the high-side driver under high dv/dt noise circumstances. An advanced level shift circuit offers high-side gate driver operation up to VS = -9.8V (typ) for VBS = 15V.
    The UVLO circuit prevents malfunction when VBS is lower than the specified threshold voltage. Output drivers typically source/sink 250mA/500mA, respectively, which is suitable for fluorescent lamp ballast, PDP scan driver, motor control, and so on.
  • Features
  • Floating Channel Designed for Bootstrap Operation to +600V
  • Typically 250mA/500mA Sourcing/Sinking Current Driving Capability
  • Common-Mode dv/dt Noise Canceling Circuit
  • VCC & VBS Supply Range from 10V to 20V
  • UVLO Function
  • Output In-phase with Input
  • 8-SOP
  • Applications
  • PDP TV
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN7362MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 625V,0.5/0.25A sink/source current, High Side Gate-Drive
  • Package Type: SOIC-8
  • Package Case Outline: 751EG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Type: MOSFET or IGBT 
  • Number of Drivers:
  • Vin Max (V): 625 
  • VCC Max (V): 25 
  • Drive Source/Sink Typ (mA): 250 / 500 
  • Rise Time (ns): 70 
  • Fall Time (ns): 30 
  • tp Max (ns): 200 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site