FAN7371: 625V,3.3/5V input logic compatible 4/4A sink/source current, High Side Gate-Drive with 25V shut regulator between Vdd & GND, Vb and Vs

Description: The FAN7371 is a monolithic high-side gate drive I...
  • The FAN7371 is a monolithic high-side gate drive IC, which can drive high-speed MOSFETs and IGBTs that operate up to +600V. It has a buffered output stage with all NMOS transistors designed for high pulse current driving capability and minimum cross-conduction. Fairchild’s high-voltage process and common-mode noise canceling techniques provide stable operation of the high-side driver under high dv/dt noise circumstances. An advanced level-shift circuit offers high-side gate driver operation up to VS=-9.8V (typical) for VBS=15V. The UVLO circuit prevents malfunction when VBS is lower than the specified threshold voltage. The high-current and low-output voltage drop feature makes this device suitable for sustain and energy recovery circuit switches driver in the Plasma Display Panel application, motor drive inverter, switching power supply, and high-power DC-DC converter applications.
  • Features
  • Floating Channel Designed for Bootstrap Operation to +600V
  • 4A/4A Sourcing/Sinking Current Driving Capability
  • Common-Mode dv/dt Noise Canceling Circuit
  • 3.3V and 5V Input Logic Compatible
  • Output In-phase with Input Signal
  • Under-Voltage Lockout for VBS
  • 25V Shunt Regulator on VDD and VBS
  • 8-Lead Small Outline Package (SOP)
  • Applications
  • PDP TV
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN7371MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 625V,3.3/5V input logic compatible 4/4A sink/source current, High Side Gate-Drive with 25V shut regulator between Vdd & GND, Vb and Vs
  • Package Type: SOIC-8
  • Package Case Outline: 751EG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Type: MOSFET or IGBT 
  • Number of Drivers:
  • Vin Max (V): 625 
  • VCC Max (V): 24 
  • Drive Source/Sink Typ (mA): 4000 
  • Rise Time (ns): 25 
  • Fall Time (ns): 15 
  • tp Max (ns): 210 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site