FAN73711: 625V,3.3/5V input logic compatible 4/4A sink/source current, High Side Gate-DriveIC

Description: The FAN73711 is a monolithic high-side gate drive ...
  • The FAN73711 is a monolithic high-side gate drive IC that can drive high-speed MOSFETs and IGBTs operating up to +600 V. It has a buffered output stage with all NMOS transistors designed for high pulse-current driving capability and minimum cross-conduction.
    Fairchild’s high-voltage process and common-mode noise canceling techniques provide stable operation of the high-side driver under high dv/dt noise circumstances. An advanced level-shift circuit offers high-side gate driver operation up to VS=-9.8 V (typical) for VBS=15 V. The UVLO circuit prevents malfunction when VBS is lower than the specified threshold voltage.
    The high-current and low-output voltage drop feature makes this device suitable for sustain and energy-recovery circuit switch driver in plasma display panel, motor drive inverter, switching power supply, and high-power DC-DC converter applications.
  • Features
  • Floating Channel for Bootstrap Operation to +600 V
  • 4 A / 4 A Sourcing/Sinking Current Driving Capability
  • Common-Mode dv/dt Noise Canceling Circuit
  • 3.3 V and 5 V Input Logic Compatible
  • Output In-phase with Input Signal
  • Under-Voltage Lockout for VBS
  • Built-In Shunt Regulator on VDD and VBS
  • 8-Lead, Small Outline Package (SOP)
  • Applications
  • PDP TV
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN73711MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 625V,3.3/5V input logic compatible 4/4A sink/source current, High Side Gate-DriveIC
  • Package Type: SOIC-8
  • Package Case Outline: 751EG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Newark:>1K
  • Specifications
  • Type: MOSFET or IGBT 
  • Number of Drivers:
  • Vin Max (V): 625 
  • VCC Max (V): 21 
  • Drive Source/Sink Typ (mA): 4000 
  • Rise Time (ns): 25 
  • Fall Time (ns): 15 
  • tp Max (ns): 210 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site