FAN7385: 625V,3.3/5V input logic compatible 0.65/0.35A sink/source current, 2ch High Side Gate-Drive

Description: The FAN7385 is a monolithic IC designed for high v...
  • The FAN7385 is a monolithic IC designed for high voltage, high speed driving MOSFETs and IGBTs operating up to +600V. Fairchild’s high-voltage process and common-mode noise canceling technique provide stable operation of high-side drivers under high-dv/dt noise circumstances. An advanced level-shift circuit allows high-side gate driver operation up to VS = -9.8V (typical) for VBS = 15V. The UVLO circuits prevent malfunction when VBS1 and VBS2 are lower than the specified threshold voltage. Output drivers typically source/sink 350mA/650mA, respectively, which is suitable for dual high-side switches and half-bridge inverters.
  • Features
  • Floating Channel for Bootstrap Operation to +600V
  • Typically 350mA/650mA Sourcing/Sinking Current Driving Capability
  • Extended Allowable Negative VS Swing to -9.8V forSignal Propagation at VDD= VBS =15V
  • High-Side Output In-Phase of Input Signal
  • V DD & VBS Supply Range from 10V to 20V
  • 3.3V and 5V Input Logic Compatible
  • Built-in Common Mode dv/dt Noise Canceling Circuit
  • Built-in UVLO Functions for Both Channels
  • Applications
  • PDP TV
  • Other Industrial
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN7385MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 625V,3.3/5V input logic compatible 0.65/0.35A sink/source current, 2ch High Side Gate-Drive
  • Package Type: SOP-14
  • Package Case Outline: 565BE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • Specifications
  • Type: MOSFET or IGBT 
  • Number of Drivers:
  • Vin Max (V): 625 
  • VCC Max (V): 25 
  • Drive Source/Sink Typ (mA): 350 / 650 
  • Rise Time (ns): 50 
  • Fall Time (ns): 30 
  • tp Max (ns): 180 
  • Package Type: SOP-14 
  • ON Semiconductor Full Web Site