FAN7393A: 625V, 3.3/5V input logic compatible, 2.5/2.5A sink/source current, Half Bridge Gate-Drive IC with variable DT control and SD protection
Description: The FAN7393A is a half-bridge gate-drive IC with s...
The FAN7393A is a half-bridge gate-drive IC with shutdown and programmable dead-time control functions that can drive high-speed MOSFETs and IGBTs operating up to +600V. It has a buffered output stage with all NMOS transistors designed for high-pulse-current driving capability and minimum cross-conduction.
Fairchild’s high-voltage process and common-mode noise canceling techniques provide stable operation of the high-side driver under high dv/dt noise circumstances. An advanced level-shift circuit offers high-side gate driver operation up to VS=-9.8V (typical) for VBS=15V.
The UVLO circuit prevents malfunction when VDD and VBS are lower than the specified threshold voltage.
The high-current and low-output voltage drop feature makes this device suitable for diverse half- and full-bridge inverters; motor drive inverters, switching mode power supplies, induction heating, and high-power DC-DC converter applications.
Features
Floating Channel for Bootstrap Operation to +600V
Typically 2.5A/2.5A Sourcing/Sinking Current Driving Capability
Extended Allowable Negative VS Swing to -9.8V forSignal Propagation at VBS=15V
High-Side Output in Phase of IN Input Signal
3.3V and 5V Input Logic Compatible
Matched Propagation Delay for Both Channels
Built-in Shutdown Function
Built-in UVLO Functions for Both Channels
Built-in Common-Mode dv/dt Noise Cancelling Circuit
Internal 370ns Minimum Dead Time at RDT=0Ω
Programmable Turn-on Delay Control (Dead-Time)
Applications
Other Industrial
Technical Documentation & Design Resources
Availability and Samples
FAN7393AMX
Status: Active
Compliance: Pb-free Halide free
Description: 625V, 3.3/5V input logic compatible, 2.5/2.5A sink/source current, Half Bridge Gate-Drive IC with variable DT control and SD protection
Package Type: SOIC-14 N
Package Case Outline: 751ER
MSL: 1
Container Type: REEL
Container Qty: 3000
Inventory
Market Leadtime (weeks):13 to 16
Arrow:0
Avnet:>10K
Digikey:>10K
ON Semiconductor:42,000
Specifications
Type:
MOSFET or IGBT 
Number of Drivers:
2 
Vin Max (V):
625 
VCC Max (V):
21 
Drive Source/Sink Typ (mA):
2500 
Rise Time (ns):
25 
Fall Time (ns):
15 
tp Max (ns):
730 
Package Type:
SOIC-14 N