FAN8303: Step-Down DC-DC Regulator, Non-Synchronous, 2 A, 23 V

Description: The FAN8303 is a monolithic, non-synchronous, step...
  • The FAN8303 is a monolithic, non-synchronous, stepdown (buck) regulator with internal power MOSFETs. It achieves 2 A continuous output current over a wide input supply range with excellent load and line regulation. Current-mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown. The regulator draws less than 40 µA shutdown current. FAN8303 requires a minimum number of readily available standard external components.
    External compensation, enable, and programmable soft-start features allow design optimization and flexibility. Cycle-by-cycle current limit, frequency foldback, and thermal shutdown provide protection against shorted outputs.
  • Features
  • 2 A Output Current
  • 0.22 Ω Internal Power MOSFET Switch
  • Wide 5 V to 23 V Operating Input Range
  • Output Adjustable from 0.6 to 20 V
  • Stable with Low ESR Output Ceramic Capacitors
  • Up to 90% Efficiency
  • Less than 40 µA Shutdown Current
  • Fixed 370 kHz Frequency
  • Thermal Shutdown with Hysteresis
  • Cycle-by-Cycle Over-Current Protection
  • Applications
  • TBA
  • Technical Documentation & Design Resources
    Availability and Samples
    FAN8303MX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Step-Down DC-DC Regulator, Non-Synchronous, 2 A, 23 V
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V):
  • VCC Max (V): 23 
  • VO Typ (V): Adjustable 
  • IO Typ (A):
  • Efficiency (%): 90 
  • fSW Typ (kHz): 370 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site