FCB20N60_F085: N-Channel Power MOSFET, SuperFET™, 600V, 20A, 173mΩ

Description: SuperFETTM is a proprietary new generat...
  • SuperFETTM is a proprietary new generation of high voltage MOSFETs utilizing an advanced charge balance mechanism for outstanding low on-resistance andlower gate charge performance.This advanced technology has been tailored to minimize conduction loss, provide superior switching performance, and withstand extreme dv/dt rate and higher avalanche energy.Consequently, SuperFET is suitable for various automotiveDC/DC power conversion.
  • Features
  • Typ rDS(on) = 173mΩ at VGS = 10V, ID = 20A
  • Typ Qg(tot) = 72nC at VGS = 10V, ID = 20A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101
  • Applications
  • Various Automotive DC/DC Power Conversion
  • Technical Documentation & Design Resources
    Availability and Samples
    FCB20N60-F085
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: N-Channel Power MOSFET, SuperFET™, 600V, 20A, 173mΩ
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration:  
  • V(BR)DSS Min (V): 600 
  • VGS Max (V): ±30 
  • VGS(th) Max (V):
  • ID Max (A): 20 
  • PD Max (W): 341 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 198 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 72 
  • Ciss Typ (pF): 2710 
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site