FCMT250N65S3: Power MOSFET, N-Channel, SUPERFET® III, Easy Drive, 650 V, 12 A, 250 mΩ, Power88

Description: SUPERFET III MOSFET is ON Semiconductor's brand-ne...
  • SUPERFET III MOSFET is ON Semiconductor's brand-new high voltage super-junction(SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This technology is tailored to minimize conduction loss, provide superior switching performance, dv/dt rate and higher avalanche energy. Consequently, SUPERFET III MOSFET is very suitable for the switching power applications such as server/telecom power, adapter and solar inverter applications. The Power88 package is an ultra-slim surface-mount package (1mm high) with a low profile and small footprint (8 * 8 mm2). SUPERFET III MOSFET in a Power88 package offers excellent switching performance due to lower parasitic source inductance and separated power and drive sources. Power88 offers Moisture Sensitivity Level 1(MSL 1).
  • Features
  • 700 V @ TJ = 150 oC - Higher system reliability at low temperature operation
  • Leadless Ultra-thin SMD package - High power density
  • Kelvin contact - Low gate noise and switching loss
  • Ultra Low Gate Charge (Typ. Qg = 24 nC) - Low switching loss
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 248 pF) - Low switching loss
  • Optimized Capacitance - Lower peak Vds and lower Vgs oscillation
  • Typ. RDS(on) = 210 mΩ
  • 100% Avalanche Tested
  • RoHS Compliant
  • Moisture Sensitivity Level 1 guarantee
  • Internal Gate Resistance: 0.5 Ω
  • Applications
  • Computing
  • Telecommunication
  • Industrial
  • End Products
  • Telecom / Server
  • Adapter
  • LED Lighting
  • Technical Documentation & Design Resources
    Availability and Samples
    FCMT250N65S3
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power MOSFET, N-Channel, SUPERFET® III, Easy Drive, 650 V, 12 A, 250 mΩ, Power88
  • Package Type: PQFN-4
  • Package Case Outline: 483AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 650 
  • VGS Max (V): 30 
  • VGS(th) Max (V): 4.5 
  • ID Max (A): 12 
  • PD Max (W): 90 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 250 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 24 
  • Ciss Typ (pF): 1010 
  • Package Type: PQFN-4 
  • ON Semiconductor Full Web Site