FCU600N65S3R0: Power MOSFET, N-Channel, SUPERFET® III, Easy Drive, 650 V, 6 A, 600 mΩ, IPAK

Description: SuperFET® III MOSFET is ON Semiconducto...
  • SuperFET® III MOSFET is ON Semiconductor’s brand-new high voltage super-junction (SJ) MOSFET family that is utilizing charge balance technology for outstanding low on-resistance and lower gate charge performance. This advanced technology is tailored to minimize conduction loss, provide superior switching performance, and withstand extreme dv/dt rate. Consequently, SuperFET III MOSFET Easy-drive series helps manage EMI issues and allows for easier design implementation.
  • Features
  • 700 V @ TJ= 150 oC - Higher system reliability at low temperature operation
  • Low Effective Output Capacitance (Typ. Coss(eff.) = 127 pF) - Low switching loss
  • Ultra Low Gate Charge (Typ. Qg = 11 nC) - Low switching loss
  • Optimized Capacitance - Lower peak Vds and lower Vgs oscillation
  • 100% Avalanche Tested
  • RoHS Compliant
  • Typ. RDS(on) = 493 mΩ
  • Internal Gate Resistance: 0.9 Ω
  • Applications
  • Computing
  • Consummer
  • Industrial
  • End Products
  • Notebook / Desktop computer / Game consol
  • Telecom / Server
  • LCD / LED TV
  • LED Lighting / Ballast
  • Adapter
  • Technical Documentation & Design Resources
    Availability and Samples
    FCU600N65S3R0
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power MOSFET, N-Channel, SUPERFET® III, Easy Drive, 650 V, 6 A, 600 mΩ, IPAK
  • Package Type: IPAK-3 / DPAK-3 STRAIGHT LEAD
  • Package Case Outline: 369AP
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:10,800
  • Specifications
  • Channel Polarity: N-Channel 
  • Configuration: Single 
  • V(BR)DSS Min (V): 650 
  • VGS Max (V): 30 
  • VGS(th) Max (V): 4.5 
  • ID Max (A):
  • PD Max (W): 54 
  • RDS(on) Max @ VGS = 2.5 V (mΩ):
  • RDS(on) Max @ VGS = 4.5 V (mΩ):
  • RDS(on) Max @ VGS = 10 V (mΩ): 600 
  • Qg Typ @ VGS = 4.5 V (nC):
  • Qg Typ @ VGS = 10 V (nC): 11 
  • Ciss Typ (pF): 465 
  • Package Type: IPAK-3 / DPAK-3 STRAIGHT LEAD 
  • ON Semiconductor Full Web Site